IESNA:LM-63-2002
[TEST]P949679
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16124
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1766.4 1929.3 2106.5 2294.7 2457.6 2594 2697.5 2758 2767.9 2738.2
2707.4 2705.2 2723.9 2764.6 2860.4 3099.2 3692.4 4582.8 5376.3 5986
6454.9 6897.3 7296.8 7672.1 7924.1 7560.9 6120.3 4281.2 2960.5 1990.9
839.7 266.3 126.6 55 17.6 0 0
1766.4 1932.6 2119.7 2301.3 2465.3 2601.8 2711.8 2772.3 2781.1 2754.7
2720.6 2719.5 2733.8 2775.6 2873.6 3060.7 3571.4 4439.7 5324.6 5956.3
6443.9 6934.7 7310 7677.6 7949.4 7715 6381.1 4556.4 3102.5 2064.7
893.7 289.5 147.5 64.9 23.1 0 0
1766.4 1930.4 2112 2287 2443.3 2573.1 2673.3 2736 2742.6 2719.5
2694.2 2689.8 2705.2 2747 2840.6 3015.6 3430.5 4213 5093.4 5778
6284.3 6816.9 7322.1 7785.4 8177.3 8289.5 7391.4 5751.6 3880.6 2520.3
1166.6 460 258.6 143.1 66 22 0
1766.4 1917.2 2085.6 2252.9 2393.7 2513.7 2609.5 2659 2675.5 2665.6
2646.9 2644.7 2657.9 2677.7 2732.7 2843.9 3033.2 3469 4213 5067
5826.4 6531.9 7251.7 7929.6 8577.9 9084.1 9426.4 9453.9 8861.8 7030.5
3951.1 1414.2 567.9 303.8 139.8 31.9 0
1766.4 1895.2 2043.8 2196.7 2329.9 2443.3 2533.5 2594 2621.6 2628.2
2627.1 2633.7 2652.4 2670 2705.2 2785.5 2926.4 3138.8 3536.1 4207.5
5084.6 6021.2 6963.3 7943.9 8752.9 9516.6 10266.1 11103.7 11756.3 11276.5
8921.2 4914.1 1933.7 865 365.4 37.4 0
1766.4 1883.1 2014 2146.1 2267.2 2378.3 2468.6 2539 2577.5 2605.1
2624.9 2656.8 2705.2 2743.7 2780 2837.3 2959.4 3155.3 3454.7 3821.2
4361.6 5069.2 5874.9 6739.9 7632.5 8621.9 9726.9 11024.4 12811.8 13873.8
12692.9 9540.9 5189.2 1851.2 460 26.4 0
1766.4 1876.5 2005.2 2138.4 2256.2 2367.3 2463.1 2532.4 2574.2 2600.7
2628.2 2660.1 2706.3 2747 2790 2853.8 2972.6 3165.2 3466.8 3855.3
4373.7 5067 5853.9 6701.4 7611.6 8612 9741.2 11107 12809.6 13810
12520.1 9358.2 5163.9 1888.6 454.5 29.7 0
1766.4 1854.5 1960.1 2075.7 2186.8 2294.7 2391.5 2473 2531.3 2576.4
2623.8 2681 2743.7 2796.6 2848.3 2922 3040.9 3224.7 3497.6 3869.6
4342.9 4921.8 5616.2 6416.3 7321 8339 9450.6 10651.3 12126.1 13253.1
11712.3 7314.4 3318.2 1129.2 268.5 23.1 0
1766.4 1840.2 1919.4 2010.7 2109.8 2209.9 2309 2395.9 2475.2 2544.5
2617.2 2686.5 2752.5 2810.9 2876.9 2972.6 3110.2 3322.6 3641.8 4077.6
4654.3 5342.2 6140.1 7011.7 7898.8 8832.1 9790.7 10808.7 11821.2 12162.4
10806.5 7242.9 3115.7 934.4 376.4 104.6 0
1766.4 1814.8 1872.1 1938.1 2020.7 2110.9 2198.9 2290.3 2373.9 2458.7
2544.5 2622.7 2688.7 2759.1 2834 2923.1 3061.8 3284.1 3627.5 4128.2
4779.8 5531.5 6336 7151.5 7963.7 8779.3 9619 10423.5 10790 10091.1
7946.1 3986.3 1076.4 408.3 222.3 61.6 0
1766.4 1788.4 1817 1863.3 1924.9 1992 2072.4 2150.5 2235.3 2314.5
2407 2496.1 2584.1 2676.6 2772.3 2886.8 3044.2 3288.5 3656.1 4205.3
4926.2 5781.3 6606.7 7317.7 7932.9 8515.1 8988.4 9100.6 8528.3 6967.7
4347.3 1589.2 319.2 98 34.1 12.1 0
1766.4 1775.2 1787.3 1822.5 1873.2 1929.3 1996.4 2065.8 2140.6 2221
2306.8 2394.8 2491.7 2590.7 2700.8 2832.9 3005.7 3259.9 3616.5 4105.1
4760 5519.4 6216 6649.7 6848.9 6885.2 6737.7 6271.1 5415.9 4152.5
2444.4 832 189.3 53.9 15.4 6.6 0
1766.4 1757.6 1758.7 1777.4 1811.5 1853.4 1904 1957.9 2011.8 2062.5
2118.6 2170.3 2230.9 2289.2 2353 2430.1 2543.4 2721.7 3003.5 3414
3941.1 4476 4844.7 4896.4 4601.5 4053.4 3269.8 2295.8 1308.6 598.7
256.4 96.9 36.3 14.3 6.6 1.1 0
1766.4 1726.8 1703.7 1690.5 1679.5 1659.7 1625.5 1571.6 1500.1 1415.3
1318.5 1216.1 1113.8 1022.4 952 900.3 862.8 848.5 922.3 1092.9
1282.2 1437.3 1428.5 1177.6 825.4 550.3 380.8 265.2 177.2 110.1
69.3 44 22 8.8 2.2 0 0
1766.4 1698.2 1645.4 1579.3 1484.7 1366.9 1228.2 1073.1 908 746.2
628.4 566.8 553.6 559.1 577.8 594.3 607.5 608.6 594.3 564.6
531.6 498.6 463.3 424.8 374.2 311.5 243.2 175 131 95.7
61.6 36.3 14.3 5.5 2.2 0 0
1766.4 1672.9 1578.2 1451.7 1277.8 1087.4 888.2 712.1 610.8 576.7
559.1 543.7 531.6 519.5 512.9 508.5 503 490.9 464.4 425.9
387.4 348.9 311.5 268.5 225.6 188.2 160.7 136.5 107.9 73.7
37.4 18.7 8.8 3.3 0 0 0
1766.4 1647.6 1514.4 1311.9 1087.4 859.5 680.2 611.9 592.1 575.6
559.1 542.6 526.1 509.6 485.4 457.8 425.9 388.5 347.8 308.2
270.7 237.7 211.3 190.4 170.6 151.9 132.1 104.6 71.5 48.4
31.9 17.6 7.7 3.3 0 0 0
1766.4 1632.1 1450.6 1213.9 947.6 723.1 631.7 613 595.4 576.7
561.3 542.6 522.8 498.6 467.7 429.2 387.4 344.5 299.4 255.3
219 195.9 179.4 164 147.5 131 112.3 89.1 70.4 56.1
40.7 26.4 8.8 1.1 0 0 0
1766.4 1610.1 1388.9 1108.3 833.1 670.2 633.9 616.3 598.7 580
563.5 545.9 525 496.4 457.8 417.1 367.6 318.1 264.1 225.6
200.3 184.9 172.8 159.6 145.3 127.7 105.7 86.9 72.6 57.2
41.8 26.4 7.7 0 0 0 0
1766.4 1607.9 1369.1 1067.6 789.1 663.6 640.5 621.8 603.1 585.5
567.9 548.1 527.2 496.4 458.9 409.4 353.3 297.2 250.9 215.7
193.7 179.4 166.2 151.9 135.4 114.5 91.3 75.9 61.6 47.3
31.9 17.6 4.4 0 0 0 0
1766.4 1607.9 1354.8 1045.5 770.4 663.6 644.9 626.2 605.3 585.5
567.9 549.2 528.3 500.8 465.5 417.1 357.7 298.3 247.6 210.2
188.2 175 161.8 146.4 127.7 101.3 78.1 64.9 52.8 39.6
25.3 9.9 1.1 0 0 0 0
1766.4 1613.4 1361.4 1048.8 770.4 663.6 644.9 626.2 606.4 587.7
569 550.3 530.5 504.1 468.8 414.9 355.5 293.9 243.2 206.9
187.1 173.9 159.6 145.3 125.5 94.6 73.7 61.6 48.4 35.2
22 7.7 0 0 0 0 0
